IESNA:LM-63-2002
[TEST]P1334393
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209727DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2700K CCT AND, 97CRI , E3A301GPH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]101
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
3.5 5.2 8 13.1 24.8 68.4 157.8 309.2 463.3 516.3
563.7 596.5 632.8 663.6 683.6 704.4 716.3 720 713.1 697.9
677.8 647.6 617.1 581.9 547.9 498.4 440.2 371.6 313.4 164.3
70.6 17.9 7.7 2.8 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.5 5.2 8.2 13 25.4 71.3 165 303.3 458.1 514.6
553.3 591.8 626.8 654.2 678.4 694.9 706 707.1 699.9 686.7
666.8 641.3 609.2 577.2 540.5 487.2 435 371.5 302.6 163.4
71 17.1 7.5 2.9 0.9 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
3.5 5.1 8.1 12.8 24.9 66.7 155.8 298.3 446.6 495.8
543.2 582.2 612.8 637.7 657.3 674.1 682.5 684.1 678.1 665.6
646.1 622.7 596.2 556.7 517.3 470.6 412 349.5 289 155.4
65.5 17 7.3 3 0.9 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.5 5.1 8.1 12.9 24.8 64.5 156.4 289.7 428 484.4
526.2 563.1 590.5 613.6 631.1 644 650.8 651.9 646.6 634.1
617.6 595.5 566.4 532.9 492.1 444 385.2 330.1 264.7 137.2
62.8 17.6 7.3 2.9 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.5 5 8 12.6 23.2 63.2 148.7 274.1 408 453.6
495.6 532.7 559.8 580 595.1 605 611.5 613 608.1 597.1
579.9 557.8 525.9 492.2 452.6 397.9 347 292.8 236 121.1
56.5 17.6 6.9 2.9 1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.5 5.1 8.1 12.5 23.1 58.3 134.6 253.4 377.3 424.3
463.7 495.2 522.8 541.8 555.7 564.8 569.9 570.2 565.6 554.9
537.4 512.4 480.5 445.9 402.4 355.2 306.5 256.3 205.1 102.9
48.9 17 6.6 2.8 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.5 4.9 7.9 12.3 22 56.2 122.2 226.7 345.6 387.7
423.1 452.3 473.8 492.6 505.5 512.9 517.1 516.4 510.5 497
478.6 453.8 421.6 387.3 344.6 302.4 254.3 209.2 163.8 81.8
41.3 15.3 6.1 2.8 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.5 5 7.7 12.2 20.4 50.8 111.6 199.7 305 344.3
377.3 404.5 426.4 440.5 451.3 456.5 458.2 455.8 447.9 435
414.8 390.7 357.5 325.1 286.2 248.1 208.3 169.1 132.3 68.2
34.5 14.4 5.6 2.7 1.1 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
3.5 5 7.5 11.6 19.1 45.5 99.1 176.3 265.7 300
329.3 353.9 371.4 383.6 391.4 394.2 393.6 388.8 380.2 365.5
348.3 323.7 293.8 258.9 228.7 191.6 158.1 130.5 101.3 53.3
29.5 13.3 5.1 2.5 1.1 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
3.5 4.9 7.5 11.4 18.3 41.6 86.4 151.8 228.9 256.4
280.8 298.2 312.7 322.5 327 327.2 324.4 317.4 307.4 294
274.1 251.9 227.1 199.4 173.5 145.4 121.4 97.8 78.8 43.4
23.9 12.2 4.6 2.2 1 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
3.5 4.5 6 7.8 10.3 13 18.6 25.9 31 31.8
31.9 31.6 30.9 30.1 29 27.5 25.7 23.7 21.9 19.8
17.7 15.9 14.1 12.4 10.5 8.5 6.5 5 3.9 2.5
1.5 0.8 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
3.5 4 4.5 4.9 5 5.1 5 4.6 3.9 3.8
3.5 3.2 2.9 2.7 2.6 2.3 2.1 1.8 1.6 1.3
1.1 0.9 0.8 0.7 0.5 0.5 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
3.5 3.6 3.3 3 2.7 2.3 1.9 1.6 1.3 1.1
1 0.9 0.8 0.7 0.6 0.5 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
3.5 3 2.5 2 1.6 1.2 0.9 0.5 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
3.5 2.6 2 1.5 1.1 0.7 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
3.5 2.5 1.8 1.3 0.8 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
3.5 2.4 1.7 1.2 0.8 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
